Selector switch flush mounted, Harmony XB5, plastic, black, 30mm, 2 positions, stay put, 1NO

XB5FD21
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This flush mounted selector switch is a part of the Harmony XB5 plastic range and is a complete product.|It has a mounting diameter of 30.5 mm.|Customized marking option through web customization tool is available in Schneider Electric website.|The flush mount design of this selector switch addresses the market demands for ergonomic and aesthetics.|It has a black standard handle with 2 positions 90 degree stay put.|The contact type is 1NO slow break and the connection terminal is screw clamp.|The shape of the head is round. The bezel and the fixing collar is plactic. The weight of this selector switch is 43 grams, height is 42 mm, and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13, and 4X, IK03, protection against solid objects, dust, water, and high impact is achieved. It is certified with EN/IEC, CE marking, UL, CSA, NEMA, JIS, and marine approvals.|To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation.|The packaging includes 1 unit of this selector switch.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|It complies with directives such as RoHS and REACh relating to environmental protection.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Selector switch flush mounted, Harmony XB5, plastic, black, 30mm, 2 positions, stay put, 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.