
calcActive())">
Schneider Electric Soft starter, Altistart 480, 75A, 208 to 690V AC, control supply 110 to 230V AC
ATS480D75Y
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATS480D75Y
Schneider Electric Soft starter, Altistart 480, 75A, 208 to 690V AC, control supply 110 to 230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Soft starter, Altistart 480, 75A, 208 to 690V AC, control supply 110 to 230V AC
Product Details
[us] Rated Supply Voltage | 208...690 V - 15...10 % , 208...690 V - 15...10 % |
---|---|
Device Short Name | ATS480 |
Height | 37.500 cm |
Network Number of Phases | 3 phases |
Product Destination | asynchronous motors |
Product or Component Type | soft starter |
Width | 30.000 cm |
Maximum Permanent Current | 62.0 A at 40 °C for heavy duty , 62.0 A at 40 °C for heavy duty , 62.0 A at 40 °C for heavy duty |
Supply Frequency | 50...60 Hz - 20...20 % , 50...60 Hz - 20...20 % |
Product specific application | process and infrastructures |
Torque control | true |
Utilisation category | AC-3A|AC-53A |
Ip Degree of Protection | IP20 |
Range of Product | Altivar Soft Starter ATS480 |
[ie] Rated Operational Current | normal duty: 75.0 A (at <40 °C) , normal duty: 75.0 A (at <40 °C) , normal duty: 75.0 A (at <40 °C) |
Motor Power Hp | 20.0 hp at 208 V normal duty , 20.0 hp at 208 V normal duty , 20.0 hp at 208 V normal duty , 15.0 hp at 208 V heavy duty , 15.0 hp at 208 V heavy duty , 15.0 hp at 208 V heavy duty , 25.0 hp at 230 V normal duty , 25.0 hp at 230 V normal duty , 25.0 hp at 230 V normal duty , 20.0 hp at 230 V heavy duty , 20.0 hp at 230 V heavy duty , 20.0 hp at 230 V heavy duty , 50.0 hp at 460 V normal duty , 50.0 hp at 460 V normal duty , 50.0 hp at 460 V normal duty , 40.0 hp at 460 V heavy duty , 40.0 hp at 460 V heavy duty , 40.0 hp at 460 V heavy duty , 60.0 hp at 575 V normal duty , 60.0 hp at 575 V normal duty , 60.0 hp at 575 V normal duty , 50.0 hp at 575 V heavy duty , 50.0 hp at 575 V heavy duty , 50.0 hp at 575 V heavy duty |
Motor Power Kw | 18.5 kW at 230 V in the motor supply line normal duty , 18.5 kW at 230 V in the motor supply line normal duty , 18.5 kW at 230 V in the motor supply line normal duty , 18.5 kW at 230 V in the motor supply line normal duty , 15.0 kW at 230 V in the motor supply line heavy duty , 15.0 kW at 230 V in the motor supply line heavy duty , 15.0 kW at 230 V in the motor supply line heavy duty , 15.0 kW at 230 V in the motor supply line heavy duty , 37.0 kW at 400 V in the motor supply line normal duty , 37.0 kW at 400 V in the motor supply line normal duty , 37.0 kW at 400 V in the motor supply line normal duty , 37.0 kW at 400 V in the motor supply line normal duty , 30.0 kW at 400 V in the motor supply line heavy duty , 30.0 kW at 400 V in the motor supply line heavy duty , 30.0 kW at 400 V in the motor supply line heavy duty , 30.0 kW at 400 V in the motor supply line heavy duty , 37.0 kW at 440 V in the motor supply line normal duty , 37.0 kW at 440 V in the motor supply line normal duty , 37.0 kW at 440 V in the motor supply line normal duty , 37.0 kW at 440 V in the motor supply line normal duty , 30.0 kW at 440 V in the motor supply line heavy duty , 30.0 kW at 440 V in the motor supply line heavy duty , 30.0 kW at 440 V in the motor supply line heavy duty , 30.0 kW at 440 V in the motor supply line heavy duty , 45.0 kW at 500 V in the motor supply line normal duty , 45.0 kW at 500 V in the motor supply line normal duty , 45.0 kW at 500 V in the motor supply line normal duty , 45.0 kW at 500 V in the motor supply line normal duty , 37.0 kW at 500 V in the motor supply line heavy duty , 37.0 kW at 500 V in the motor supply line heavy duty , 37.0 kW at 500 V in the motor supply line heavy duty , 37.0 kW at 500 V in the motor supply line heavy duty , 45.0 kW at 525 V in the motor supply line normal duty , 45.0 kW at 525 V in the motor supply line normal duty , 45.0 kW at 525 V in the motor supply line normal duty , 45.0 kW at 525 V in the motor supply line normal duty , 37.0 kW at 525 V in the motor supply line heavy duty , 37.0 kW at 525 V in the motor supply line heavy duty , 37.0 kW at 525 V in the motor supply line heavy duty , 37.0 kW at 525 V in the motor supply line heavy duty , 55.0 kW at 660 V in the motor supply line normal duty , 55.0 kW at 660 V in the motor supply line normal duty , 55.0 kW at 660 V in the motor supply line normal duty , 55.0 kW at 660 V in the motor supply line normal duty , 45.0 kW at 660 V in the motor supply line heavy duty , 45.0 kW at 660 V in the motor supply line heavy duty , 45.0 kW at 660 V in the motor supply line heavy duty , 45.0 kW at 660 V in the motor supply line heavy duty , 55.0 kW at 690 V in the motor supply line normal duty , 55.0 kW at 690 V in the motor supply line normal duty , 55.0 kW at 690 V in the motor supply line normal duty , 55.0 kW at 690 V in the motor supply line normal duty , 45.0 kW at 690 V in the motor supply line heavy duty , 45.0 kW at 690 V in the motor supply line heavy duty , 45.0 kW at 690 V in the motor supply line heavy duty , 45.0 kW at 690 V in the motor supply line heavy duty , 37.0 kW at 230 V to the motor delta terminals normal duty , 37.0 kW at 230 V to the motor delta terminals normal duty , 37.0 kW at 230 V to the motor delta terminals normal duty , 37.0 kW at 230 V to the motor delta terminals normal duty , 30.0 kW at 230 V to the motor delta terminals heavy duty , 30.0 kW at 230 V to the motor delta terminals heavy duty , 30.0 kW at 230 V to the motor delta terminals heavy duty , 30.0 kW at 230 V to the motor delta terminals heavy duty , 55.0 kW at 400 V to the motor delta terminals normal duty , 55.0 kW at 400 V to the motor delta terminals normal duty , 55.0 kW at 400 V to the motor delta terminals normal duty , 55.0 kW at 400 V to the motor delta terminals normal duty , 55.0 kW at 400 V to the motor delta terminals heavy duty , 55.0 kW at 400 V to the motor delta terminals heavy duty , 55.0 kW at 400 V to the motor delta terminals heavy duty , 55.0 kW at 400 V to the motor delta terminals heavy duty |
Option Card | communication module for Profibus DP V1 , communication module for Profibus DP V1 , communication module for PROFINET , communication module for PROFINET , communication module for Modbus TCP/EtherNet/IP , communication module for Modbus TCP/EtherNet/IP , communication module for CANopen daisy chain , communication module for CANopen daisy chain , communication module for CANopen Sub-D , communication module for CANopen Sub-D , communication module for CANopen open style , communication module for CANopen open style |
Length | 39.500 cm |
Activity code | IDVSD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review