Single contact block with body fixing collar, Harmony XB4, metal, screw clamp terminal, 2NO
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Single contact block with body fixing collar, Harmony XB4, metal, screw clamp terminal, 2NO
Excl. Tax
Excl. Tax
Description
Product Details
Contacts Type and Composition | 2 NO |
---|---|
Device Short Name | ZB4 |
Height | 4.400 cm |
Product or Component Type | complete body/contact assembly |
Width | 3.400 cm |
Contact Block Type | single |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Sale Per Indivisible Quantity | 1 |
Device Composition | body,fixing collar |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 |
Length | 5.400 cm |
Activity | IDSIG |