
calcActive())">
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
XB4BJ21
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BJ21
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB4 long handle modular black selector switch has 2 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Contacts Type and Composition | 1 NO |
---|---|
Device Short Name | XB4 |
Height | 5.200 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | selector switch |
Width | 3.400 cm |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Position Information | 2 positions 90° |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | stay put |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 |
Operator Profile | black long handle |
Length | 9.000 cm |
Activity code | IDSIG |
Type of operator | stay put |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review