Pilot light, Harmony XVL, plastic, yellow, 12mm, covered LED, 24V DC

XVLA335
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XVLA335 is a yellow pilot light diameter 12mm. Its degree of protection is IP40/IP65 (with seal). It has covered LED included, 24V, lugs connection. It is part of the range Harmony XVL diameter 8-12 mm plastic pilot lights.

Product Details

[us] Rated Supply Voltage 24 V
Height 1.6 cm
Mounting Diameter 12 mm
Product or Component Type LED pilot light with integral lens cap
Protection Type integral ballast resistor,built-in by diode
Width 1.6 cm
Component Name XVL
Light Source covered LED
Ip Degree of Protection IP65 (with seal XVLZ912) conforming to IEC 60529
Light Block Colour yellow
Range of Product Harmony XVL
Length 4.9 cm
Activity IDSIG
Product Hover Image /x/v/xvla335aa.jpg

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pilot light, Harmony XVL, plastic, yellow, 12mm, covered LED, 24V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.