
calcActive())">
Light block, Harmony XB4, Harmony XB5, for head 22mm, universal LED, screw clamp terminals, 110...120V AC
ZBVG1
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBVG1
Light block, Harmony XB4, Harmony XB5, for head 22mm, universal LED, screw clamp terminals, 110...120V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony ZB, XB5 white Light block operates with a universal LED. It is supplied with 110V to 120V AC and uses screw clamp terminals. It has a plastic body. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by universal LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It features high endurance LED lighting for less replacement and process downtimes. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
[us] Rated Supply Voltage | 110...120 V AC at 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | ZBV |
Height | 5.6 cm |
Product or Component Type | light block |
Width | 4.4 cm |
Light Block Supply | direct |
Light Source | universal LED |
Light Source Colour | white |
Sale Per Indivisible Quantity | 5 |
Signalling Type | steady |
Range of Product | Harmony XB4,Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 |
Length | 5.4 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review