
calcActive())">
Schneider Electric Double contact block, Harmony XAC, spring return, 2 speed, snap action, 2NO+1 CO
XESD1291
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XESD1291
Schneider Electric Double contact block, Harmony XAC, spring return, 2 speed, snap action, 2NO+1 CO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Double contact block, Harmony XAC, spring return, 2 speed, snap action, 2NO+1 CO
Product Details
Height | 7.000 cm |
---|---|
Product or Component Type | contact block |
Width | 7.000 cm |
Component Name | XESD |
Contact Block Application | 2-speed |
Contact Block Type | double |
Contact Operation | snap action|staggered |
Electrical Circuit Type | power circuit |
Mechanical Interlocking | with mechanical interlocking |
Mounting of Block | front mounting |
Product Compatibility | XACB |
Range of Product | Harmony XAC |
Length | 9.000 cm |
Activity code | IDSIG |
Type of operator | 2 spring return |
Poles description | 2-pole |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review