
calcActive())">
circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
LV516632
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV516632
circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
Product Details
Activity code | PPCCB |
---|---|
[in] Rated Current | 125 A at 50 °C |
Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Device Application | distribution |
Device Short Name | CVS160B |
Height | 0 |
Network Type | AC |
Product or Component Type | circuit breaker |
Protection Type | overload protection (thermal)#|#short-circuit protection (magnetic) |
Range | EasyPact |
Width | 0 |
Earth-leakage Protection | without |
Protected poles description | 4D |
Trip unit name | TM-D |
Trip unit rating | 125-125 A at 40 °C , 125-125 A at 40 °C |
Trip unit technology | thermal-magnetic |
Poles Description | 4P |
Protected Poles Description | 4D |
Trip Unit Name | TM-D |
Trip Unit Rating | 125-125 A at 40 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
Range of Product | EasyPact CVS100...250 |
[In] rated current | 125 A at 50 °C , 125 A at 50 °C |
Breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation category | category A |
Range | EasyPact |
Range of Product | EasyPact CVS100...250 |
Length | 0 |
Poles description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review