
calcActive())">
Annunciator, Harmony XB5, Complete buzzer, plastic, 22mm, continuous or intermittent tone, 230…240V AC
XB5KSM
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5KSM
Annunciator, Harmony XB5, Complete buzzer, plastic, 22mm, continuous or intermittent tone, 230…240V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB5, annunciator siren is supplied with 230V to 240V AC with noise level 85dB. This annuciator siren provides a signaletic sound alarm for your installation. It is easily installed into standard 22mm diameter cut-outs. It has an IP40 protection. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Height | 3.4 cm |
---|---|
Mounting Diameter | 22 mm |
Product or Component Type | annunciator |
Width | 3.4 cm |
Bezel Material | dark grey plastic |
Head Type | standard |
Cap/operator or Lens Colour | black |
Range of Product | Harmony XB5 |
Length | 5.7 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review