
calcActive())">
rotary handle side DK1 - for 32 A 3 or 4 poles - black handle
DK1FB005
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DK1FB005
rotary handle side DK1 - for 32 A 3 or 4 poles - black handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 32 A at 250 V AC |
---|---|
Accessory / Separate Part Category | control accessory |
Compatibility Code | side handle |
Device Short Name | DK1FB |
Mounting Location | left |
Net Weight | 0.2 kg |
Product Compatibility | LS1D32 |
Product or Component Type | rotary handle |
Range of Product | DK1 |
Handle Colour | black |
Type of Operating Handle | external |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review