
calcActive())">
Roller blind switch, Miluz E, 10A, 250V, 1 Module, White
M3TB31_ROL
EGP221.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

M3TB31_ROL
Roller blind switch, Miluz E, 10A, 250V, 1 Module, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Roller blind switch, Miluz E, 10A, 250V, 1 Module, White
EGP221.90
Description
This Schneider Electric Miluz E device is a Blind Switch 250V 10A 1 module white. It is a 2 rockers and single module roller blind switch. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a UP-DOWN marking. This switch controls curtain open and close. Its Ue operating voltage of 250VAC and current rating of 10A. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.25mm x (H) 45mm x (D) 33.2mm. Projecting depth is 23.2mm and having 23.1g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60669-1 and IEC certification.
Product Details
Range | Miluz |
---|---|
Product or Component Type | switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review