
reversible mounting bracket - for regulated switch mode power supply
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
reversible mounting bracket - for regulated switch mode power supply
Description
This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). This accessory for regulated switch mode power supply is a reversible mounting bracket. it is a 4-corner bracket for direct mounting power supplies on back panel. It offers better performance with cost effective. It weighs 3grams. This accessory allows mounting of ABL2 power supplies on panel. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This accessory is designed for ABL2 power supply models of 200W, 250W and 350W. It is sold by 40 units. The recommended screws to use with this accessory are M4 type in 6mm or 8mm. Better performance with cost effective. Smart design.
Product Details
Accessory / Separate Part Category | mounting and fixing accessories |
---|---|
Accessory / Separate Part Destination | mounting on the back of cabinet of power supply |
Accessory / Separate Part Type | bracket |
Compatibility Code | ABL2K |
Height | 1.500 cm |
Mounting Support | reversible mounting bracket |
Net Weight | 0.003 kg |
Product Compatibility | ABL2REM24085K |
Product or Component Type | mounting bracket |
Quantity Per Set | set of 40 |
Range of Product | Easy Modicon ABL2 |
Width | 2.000 cm |
Product Compatibility | ABL2REM24085K|ABL2REM24150K|ABL2REM24100K |
Range of Product | Easy Modicon ABL2 |
Length | 2.000 cm |