
Reverser block for vertical mounting, TeSys Ultra, 38A/690V, coil 24V DC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys U reversing module for vertical mounting, for the constitution of TeSys U reversing starter controllers. It provides reverse power contacts, coil control with interlocking capabilities to be supplied with 24V DC. To be used with an advanced power base LUB120, LUB320, or LUB380 equipped with a Control Unit LUC*BL type. To be associated with an assembling connector LU9MR1C and a control terminal block LU9M1 to complete the vertical mounting. Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 38 A |
---|---|
[uc] Control Circuit Voltage | 24 V DC |
[ue] Rated Operational Voltage | 690 V AC power circuit |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-6-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-6-2 |
Ambient Air Temperature for Operation | -25-60 °C with LUCM |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | LU2MB |
Depth | 105 mm |
Device Application | motor control |
Device Short Name | LU2MB |
Fire Resistance | 960 °C parts supporting live components conforming to IEC 60695-2-12 |
Fixing Mode | plug-in |
Height | 80 mm |
Ip Degree of Protection | IP20 conforming to IEC 60947-1 (front panel and wired terminals) |
Net Weight | 0.4 kg |
Network Frequency | 40...60 Hz |
Product Certifications | CE |
Product or Component Type | reverser block |
Range | TeSys |
Range of Product | TeSys Ultra |
Standards | EN 60947-6-2 |
Tightening Torque | control circuit: 0.8-1.2 N.m flat screwdriver 5 mm |
Width | 45 mm |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 0.34-1.5 mm² (external diameter: 3 mm) flexible with cable end |
Current Consumption | 120 mA at 24 V DC I maximum while closing |
Device Mounting | direct mounting |
Immunity to Radioelectric Fields | 10 V conforming to IEC 61000-4-6 |
Inrush Restraint Duration | 25 ms AC |
Operating Altitude | 2000 m |
Operating Time | 150 ms with change of direction |
Protective Treatment | TH conforming to IEC 60068 |
Resistance to Electrostatic Discharge | 8 kV level 3, in open air conforming to IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV class 3 serial link conforming to IEC 61000-4-4 |
Resistance to Radiated Fields | 10 V/m level 3 conforming to IEC 61000-4-3 |
Shock Resistance | 10 gn power poles open conforming to IEC 60068-2-27 |
Vibration Resistance | 2 gn (f= 5-300 Hz) power poles open conforming to IEC 60068-2-27 |