Residual current circuit breaker (RCCB), Resi9, 4P, 25A, AC type, 30mA

R9R51425
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is a Resi9 RCCB residual current circuit breaker (RCCB).|It is a 4P circuit breaker with In rated current of 25A, AC type protection class and a 30mA earth leakage sensitivity.|This product protects against electrical shock by direct or indirect contact and fire hazards.|As an high sensitivity residual current circuit breaker, it is recommended for all power sockets.|It is also compulsory for all equipment in bathrooms, outdoors.|The Resi9 is targeted to the residential market for individual and collective buildings.|This product is compliant with EN/IEC 61008-2-1 standard.|The (Inc/IΔc) conditional rated short circuit current is 6000 A. The (Im/IΔm) rated making and breaking capacity is 500A.|The electrical endurance is up to 10000 cycles. The mechanical endurance is up to 20000 cycles.|The Ue operational voltage is 400VAC.It is DIN rail mountable. The width in 9mm pitches is 8.|The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 82mm x (D) 73mm.|It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard.|The operating temperature is from -5°C to 40°C. The storage temperature is from -40°C to 80°C.

Product Details

[in] Rated Current 25 A
Network Type AC
Product or Component Type residual current circuit breaker (RCCB)
Range Resi9
Earth-leakage protection class type AC
Poles Description 4P
Earth-leakage protection time delay instantaneous
Earth-leakage sensitivity 30 mA
Quality Labels EAC#|#UA TR
Rated breaking and making capacity Im 500 A conforming to EN/IEC 61008
Rated Conditional Short-circuit Current Inc 6 kA

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account