Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, AC type, 30mA

A9R41240
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB).|It is a 2P circuit breaker with In rated current of 40A, AC type protection class and a 30mA earth leakage sensitivity.|This product protects against electrical shock by direct or indirect contact and fire hazards.|It performs the function of disconnection of electrical circuits in case of earth fault.|Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face.|This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance|This product is compliant with EN/IEC 61008-1 standard.|The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA.|The electrical endurance is up to 15000 cycles. The mechanical endurance is up to 20000 cycles.|The Ue operational voltage is 220VAC to 240VAC.|The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz.|It is DIN rail mountable. The width in 9mm pitches is 4.|The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 91mm x (D) 73.5mm. The weight is 0.21kg.|It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard.|The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.

Product Details

[in] Rated Current 40 A
Device Short Name iID
Network Type AC
Product or Component Type residual current circuit breaker (RCCB)
Range Acti9
Neutral Position left
Earth-leakage protection class type AC
Poles Description 2P
Earth-leakage protection time delay instantaneous
Earth-leakage sensitivity 30 mA

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, AC type, 30mA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.