
calcActive())">
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 16A, AC type, 10mA
A9R10216
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9R10216
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 16A, AC type, 10mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 2P circuit breaker with 16A In rated current, a sensitivity of 10mA with a AC type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/I?m) rated breaking and making short circuit capacity is 1500A. The (Inc/I?c) conditional rated short circuit current is 10kA. The mechanical endurance is going up to 20000 cycles and electrical endurance going up to 15000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 91mm x (D) 73.5mm. The weight is 0.21kg. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5C to 60C. The storage temperature is from -40C to 85C.
Product Details
[in] Rated Current | 16 A |
---|---|
Device Short Name | iID |
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
Range | Acti9 |
Neutral Position | left |
Earth-leakage protection class | type AC |
Poles Description | 2P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 10 mA |
Product Hover Image | /a/9/a9r10216_1.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review