
calcActive())">
Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN N Vigi, 1P+N, 16A, B curve, 6000A, A type, 10mA
A9D08616
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A9D08616
Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN N Vigi, 1P+N, 16A, B curve, 6000A, A type, 10mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN N Vigi, 1P+N, 16A, B curve, 6000A, A type, 10mA
EGP0.00
Description
This Acti9 iDPN Vigi product is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 16A In rated current, and a B tripping curve. The earth leakage protection class is A type with a sensitivity of 10mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A conforming to EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. It brings safety and reliable solution for commercial and industrial applications. This product complies with EN/IEC 61009-2-1 standard. It offers 2 VisiTrip window to reduce intervention time and VisiSafe for safe intervention. The Ue rated operational voltage is from 230VAC to 240VAC with an operating frequency of 50Hz. The Ui rated insulation voltage is 400VAC. It has a Uimp rated impulse withstand voltage of 4kV. It is DIN rail mountable. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The product colour is white (RAL 9003). The weight is 125g. According to IEC 60529 standard, the IP degree of protection is IP20 and becomes IP40 once in a modular enclosure. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review