Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN H Vigi, 1P+N, 25A, B curve, 10000A, A type, 30mA

A9D07625
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO). It has 2P with 1 protected pole, 25A rated current and B tripping curve. This A type device has 30mA sensibility. Breaking capacity at 230VAC is 10000A according to IEC 61009-1. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. It brings safety, reliable solution for commercial and industrial applications with high breaking capacity. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 125g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN H Vigi, 1P+N, 25A, B curve, 10000A, A type, 30mA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.