residual current breaker with overcurrent protection (RCBO), Acti9 DPN N Vigi, 1P+N, 25A, 30mA, A-SI type, 6000A

A9N19636
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 DPN N Vigi product is an earth leakage circuit breaker. It is a 1P+N circuit breaker with 1 protected pole and 25A In rated current at 30°C, and a C tripping curve. The earth-leakage protection class is type A-SI (Super Immunised) with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short-circuit breaking capacity is up to 6000A at 230VAC conforming to EN 61009 standard. This product protects against short-circuit, cable overload, electrical shock by indirect contact and fire hazards. It brings safety, reliable solution for commercial and industrial applications with high breaking capacity. This product complies with EN/IEC 61009-1 and EN/IEC 61009-2-1 standards. The electrical endurance goes up to 10000 cycles conforming to IEC 61009 standard and the mechanical endurance goes up to 20000 cycles. This circuit breaker has a position contact indicator and also has an ON/OFF indication on the toggle at front of the device for local signaling. It has a tunnel type terminals connection at top or bottom. The connection allows rigid copper cables with a cable cross-section from 1mm² to 16mm². The connection allows flexible or with ferrule copper cables with a cable cross-section from 1mm² to 10mm². The Ue rated operational voltage is up to 230VAC. The Ui rated insulation voltage is up to 400VAC. The Uimp rated impulse withstand voltage of 4kV conforming to EN 61009 standard. It can be mounted on a DIN rail for modular installation. The width in 9mm pitches is 4. The dimensions are (W) 36mm x (H) 81mm x (D) 77.5mm. The product colour is white. The product weight is 125g. The pollution degree is 3. The relative humidity is 95% at 55°C. The level of tropicalisation is 2 conforming to EN 61009 standard. The overvoltage category is 4. The wire stripping length is 15mm (top or bottom). The tightening torque of the connection is 2N.m (top or bottom) for the PZ2 screwdriver type. According to IEC 60529 standard, the IP degree of protection is IP20 and becomes IP40 once in modular enclosure. The operating temperature is from -25°C to +60°C. The storage temperature is from -30°C to +70°C.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: residual current breaker with overcurrent protection (RCBO), Acti9 DPN N Vigi, 1P+N, 25A, 30mA, A-SI type, 6000A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.