Removable lock - for circuit breaker and switch

29370
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

It is a removable toggle padlocking device for circuit breakers. This locking accessory is compatible with Compact NSXm, Compact NSX, PowerPact B and EasyPact CVS products. It can receive up to three padlocks with diameter of 5 to 8 mm and is used to lock Compact NSXm in OFF position only. Locking in the OFF position ensures isolation as per IEC 60947-2.

Product Details

Accessory / Separate Part Type keylock accessories
Device Short Name locking for 1 to 3 padlocks
Height 1.000 cm
Mounting Mode removable
Number of Locks 3
Product or Component Type padlocking device
Range ComPact
Range Compatibility ComPact NSXm
Width 7.800 cm
Key Locking Position in front
Keylock Destination toggle
Locking Options Description lock OFF only
Range Compatibility ComPact ComPact NSXm , ComPact ComPact NSXm , ComPact ComPact NSX100 , ComPact ComPact NSX100 , ComPact ComPact NSX160 , ComPact ComPact NSX160 , ComPact ComPact NSX250 , ComPact ComPact NSX250 , ComPact ComPact NSX400 , ComPact ComPact NSX400 , ComPact ComPact NSX630 , ComPact ComPact NSX630 , EasyPact EasyPact CVS100 , EasyPact EasyPact CVS100 , EasyPact EasyPact CVS160 , EasyPact EasyPact CVS160 , EasyPact EasyPact CVS250 , EasyPact EasyPact CVS250 , PowerPact PowerPact B , PowerPact PowerPact B , TeSys TeSys GV4 , TeSys TeSys GV4 , TeSys TeSys BV4 , TeSys TeSys BV4 , ComPact Compact NSX100 DC , ComPact Compact NSX100 DC , ComPact Compact NSX160 DC , ComPact Compact NSX160 DC , ComPact Compact NSX250 DC , ComPact Compact NSX250 DC , ComPact Compact NSF250 , ComPact Compact NSF250 , ComPact Compact NSJ400 , ComPact Compact NSJ400 , ComPact Compact NSJ600 , ComPact Compact NSJ600 , ComPact Compact NSX500 , ComPact Compact NSX500 , ComPact Compact NB400 , ComPact Compact NB400 , ComPact Compact NB600 , ComPact Compact NB600
Length 9.100 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Removable lock - for circuit breaker and switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.