remote terminal, Altivar, for variable speed drive, IP54

VW3A1006
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This remote terminal is an option for variable speed drives of Altivar range.|It is a dialogue option for the variable speed drive.|Its protection index is IP54.|This terminal is used to locate the Human-Machine Interface of the Altivar drive remotely on the door of an enclosure.|Its maximum operating temperature is 50 °C.It weighs 250g.It is used to ccntrol, adjust, and configure the drive remotely, display the drive status and error codes.A remote-mounting cordset VW3A1104Rxx is also required, to be ordered separately.|The ATV12 range meets basic machine requirements united with simplicity.|

Product Details

Accessory / Separate Part Category display and signalling accessory
Accessory / Separate Part Destination variable speed drive
Accessory / Separate Part Type remote terminal
Ip Degree of Protection IP54
Range Compatibility Altivar Machine ATV320#|#Altivar 32#|#Altivar 12#|#Easy Altivar 310#|#Altivar 312 Solar#|#Altivar 312
Range of Product Altivar

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: remote terminal, Altivar, for variable speed drive, IP54
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.