Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...240V AC, 24V, 5A

ABL8REM24050
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This ABL8 regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC, a rated output current of 5A at 24V DC and a rated power output of 120W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on DIN rail and is 27mm-wide. Automatic reset allows short-term faults to be cleared and systems to restart without the need to disturb on-duty maintenance engineers. It provides a power reserve allowing to deliver a current of 150% its nominal rating for a short time allows handling of simultaneous inrush current when starting a process. It weighs 1,000kg. It is a power supply for industrial use, rail mounting. It conforms to UL 508, CSA C22.2 No 60950-1 standards. The GB2CB08, GB2CD08, GB2DB08, GB2CS08, GB2CB07, GB2CD07, GB2DB07 and GB2CS07 thermal-magnetic circuit breakers are recommanded for its protection. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. The ABL8MEM/ABL7RM (modular) range meets all the needs of simple automation systems with power ratings from 7 to 60 W and an output voltage of 5 V DC, 12 V DC, or 24V DC.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...240V AC, 24V, 5A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.