
Regulated Switch Power Supply, 1 or 2-phase, 100..500V, 24V, 5 A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This ABL8 regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 500V AC, a rated output current of 5A at 24V DC and a rated power output of 120W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It is also equipped with a PFC (Power Factor Correction) filter. It has LED diagnostics indicator available in the front for troubleshooting instantly. Automatic reset allows short-term faults to be cleared and systems to restart without the need to disturb on-duty maintenance engineers. It installs on DIN rail and is 56mm-wide. It weighs 0,700kg. It is a power supply for industrial use, rail mounting. It conforms to UL 508, CSA C22.2 No 60950-1 standards. The GB2CD07, GB2CD08, GV2RT06 and GV2ME06 thermal magnetic circuit breakers are recommanded for its protection. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Product Details
Ambient Air Temperature for Operation | 50-60 °C with derating factor mounting position A < 2000 m |
---|---|
Compatibility Code | ABL8R |
Depth | 125 mm |
Dielectric Strength | 3500 V with between input and ground |
Environmental Characteristic | EMC conforming to EN 61000-6-1 |
Height | 7.576 cm |
Input Voltage | 100...120 V AC single phase, terminal(s): N-L1 |
Inrush Current | 30 A |
Ip Degree of Protection | IP20 conforming to EN/IEC 60529 |
Marking | CE |
Mounting Support | 35 x 15 mm symmetrical DIN rail |
Net Weight | 0.7 kg |
Operating Position | vertical |
Power Dissipation In W | 15.5 W |
Power Factor | 0.51 at 240 V AC |
Product Certifications | cCSAus |
Product or Component Type | power supply |
Provided Equipment | power factor correction filter conforming to IEC 61000-3-2 |
Range of Product | Modicon Power Supply |
Standards | CSA C22.2 No 60950-1 |
Width | 14.467 cm |
Connections - Terminals | removable screw terminal block: 2 x 2.5 mm², for diagnostic relay |
Anti-harmonic Filter | low frequency harmonic currents |
Efficiency | 87 % |
Input Voltage Limits | 85...132 V AC |
Operating Altitude | 2000 m |
Output Coupling | parallel |
Output Protection Type | against overload, protection technology: manual or automatic reset |
Output Voltage | 24 V DC |
Output Voltage Limits | 24...28.8 V adjustable |
Permissible Temporary Current Boost | 1.5 x In (for 4 s) , 1.5 x In (for 4 s) |
Power Supply Output Current | 5 A |
Power Supply Type | regulated switch mode |
Status Led | 1 LED (green and red) output voltage |
Supply | SELV conforming to EN/IEC 60950-1 |
Rated Power in w | 120 W |
Input Voltage | 100...120 V AC single phase, terminal(s): N-L1 , 100...120 V AC single phase, terminal(s): N-L1 , 100...120 V AC single phase, terminal(s): N-L1 , 100...120 V AC single phase, terminal(s): N-L1 , 200...500 V AC phase to phase, terminal(s): L1-L2 , 200...500 V AC phase to phase, terminal(s): L1-L2 , 200...500 V AC phase to phase, terminal(s): L1-L2 , 200...500 V AC phase to phase, terminal(s): L1-L2 |
Output Voltage | 24 V DC , 24 V DC |
Range of Product | Modicon Power Supply |
Length | 16.503 cm |
Activity code | IDMST |