ZARB10WSP

Receiver, Harmony eXLhoist compact, 10 relays outputs, pre-wired 1.5 m cable, 48...240 V AC

1/1
ZARB10WSP

Receiver, Harmony eXLhoist compact, 10 relays outputs, pre-wired 1.5 m cable, 48...240 V AC

SKU
ZARB10WSP
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Receiver, Harmony eXLhoist compact, 10 relays outputs, pre-wired 1.5 m cable, 48...240 V AC

Description

This Harmony eXLhoist / XAR green base station (receiver) has 10 relays outputs with 2 safety relays. This green base station (receiver) is designed as receiver for wireless remote control system. It has 10 relay outputs with 2 safety relays and has wired connection cable gland. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP66, making it ideal for operation in harsh (heavy) environments. It provides complete innovative crane operator control solutions to help improve machine and crane operator efficiency. Base station (receiver) has a unique identification code to allow the consistent and stable connection with its compatible remote control system.

Product details

  • [us] Rated Supply Voltage
    48...240 V AC
  • Ambient Air Temperature for Operation
    -20-55 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Cable Entry
    cable pre-wired
  • Depth
    51 mm
  • Device Short Name
    ZARB
  • Electrical Durability
    100000 cycles
  • Fixing Mode
    4 holes
  • Height
    117 mm
  • Ip Degree of Protection
    IP66
  • Material
    ABS + PC
  • Mechanical Durability
    10000000 cycles
  • Net Weight
    0.88 kg
  • Product Certifications
    CE
  • Product or Component Type
    base station
  • Product Specific Application
    hoisting applications
  • Provided Equipment
    internal antenna
  • Range of Product
    Harmony eXLhoist
  • Relative Humidity
    0-97 %
  • Width
    120 mm
  • Communication Network Type
    wireless: Zigbee
  • Maximum Sensing Distance
    100 m in free field
  • Maximum Switching Current
    10 A
  • Maximum Switching Voltage
    240 V AC (+/- 20 %)
  • Nominal Output Current
    0.5 A at 48 V AC conforming to IEC 60947-5-1
  • Number of Relays
    10
  • Radio Agreement
    FCC
  • Relay Type
    motion relay outputs with 9 NO contact
  • Safety Outputs
    2 NC relay outputs
  • Transmission Frequency
    2.4 GHz
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Receiver, Harmony eXLhoist compact, 10 relays outputs, pre-wired 1.5 m cable, 48...240 V AC
Your Rating

* Required Field