
calcActive())">
Rear panel, PanelSeT SFN, for electrical enclosure H2000 W600mm, external fixing
NSYBPN206
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYBPN206
Rear panel, PanelSeT SFN, for electrical enclosure H2000 W600mm, external fixing
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This steel back panel is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications.|It has a nominal height and width of 2000 mm and 600 mm, respectively.|The panel is made of steel sheet.|An epoxy-polyester powder finish provides a smooth appearance.|It has a grey (RAL 7035) color.
Product Details
Accessory / Separate Part Category | enclosure accessory |
---|---|
Device Application | multi-purpose |
Enclosure Nominal Dimensions | - H: 2000 mm W: 600 mm |
Mounting Location | rear of enclosure |
Product or Component Type | rear panel |
Range | PanelSeT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review