
calcActive())">
Rear insulation screens, ComPact NSXm, 4 poles, set of 2 parts
LV426923
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV426923
Rear insulation screens, ComPact NSXm, 4 poles, set of 2 parts
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It is an insulating accessory for Compact NSXm and PowerPact B devices. It provides insulation at the rear of the device. This insulation screen can be adapted on 4 poles devices, the dimensions are 110mm x 84mm x 1mm. These screens come in set of 2 parts.
Product Details
Accessory / Separate Part Type | insulation accessories |
---|---|
Connection Pitch | 35 mm |
Location of Connection | downstream |
Product or Component Type | insulation screen |
Quantity Per Set | set of 2 |
Range | PowerPact |
Range Compatibility | ComPact NSXm |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review