
calcActive())">
Pushbutton switch, New Unica, location lamp, 10 A, 1 module, beige
NU310644N
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU310644N
Pushbutton switch, New Unica, location lamp, 10 A, 1 module, beige
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica switch NU310644N is a mechanism in color beige. This is a push-button switch. Clip-in this push-button switch for the fixation. Its rated current is 10A. It is 22.5 mm in width, 45 mm in height and 34 mm in depth with an embedding depth of 22 mm. The IP rating of this device is IP20. This switch has screwless terminals connection terminals. The switch is made of ABS (acrylonitrile butadiene-styrene), ASA + PC, making it as resistant as possible. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | beige (RAL 1013) |
Device Application | light control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | push-button |
Provided Equipment | LED |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review