
calcActive())">
Push-button, New Unica, + NO push-button, 10A, 2 modules, screwless terminals, painted, IP4X, anthracite
NU320654
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU320654
Push-button, New Unica, + NO push-button, 10A, 2 modules, screwless terminals, painted, IP4X, anthracite
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica push-button switch NU320654 is a mechanism in color anthracite Its connection terminals are screwless terminals. Being made of Cu. Zn37, PBT (polybutylene terephthalate) GF30, PC (polycarbonate) GF10 FR, thermoplastic ABS-UV stabilised material, this push-button switch is quite reliable and resistant. It is 45 mm in width, 45 mm in height, 34.25 mm in depth, with an embedding depth of 21.15 mm, And the product weighs 0.0231 kg. Besides it is halogen free halogen free, which is good for your health. It is with pilot light without LED. The device's fixing mode is clip-in. This product is sold in 10. What's more, it well satisfied the standard of IEC 60669-1, LV directive, Ro. HS compliant. It obtained AENOR, CE, EAC, NF certificate as well. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. The dielectric strength of this push-button switch is 2000 V. And its rated current is 10A. This push-button switch is SVHC (substances of very high concern) free too. Its surface finish is painted powder coated.
Product Details
Range | New Unica |
---|---|
Colour Tint | anthracite (RAL 7021) |
Device Application | light control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | push-button |
Switch Function | NAME? |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review