calcPageSize())"
/>
calcActive())">
Push-button, New Unica, mechanism, + NO push-button, 10A, 1 module, screwless terminals, IP4X, white
NU310618N
EGP214.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NU310618N
Push-button, New Unica, mechanism, + NO push-button, 10A, 1 module, screwless terminals, IP4X, white
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Push-button, New Unica, mechanism, + NO push-button, 10A, 1 module, screwless terminals, IP4X, white
EGP214.80
Description
Push-button, New Unica, mechanism, + NO push-button, 10A, 1 module, screwless terminals, IP4X, white
Product Details
| Activity code | HDCWD |
|---|---|
| Range | New Unica |
| [ue] Rated Operational Voltage | 250 V |
| Actuator | rocker |
| Ambient Air Temperature for Operation | -5-40 °C |
| Ambient Air Temperature for Storage | -5-50 °C |
| Cable Cross Section | 0-2.5 mm² rigid cable |
| Colour Tint | white (RAL 9003) |
| Depth | 34.25 mm |
| Device Application | light control |
| Device Presentation | mechanism |
| Dielectric Strength | 2000 V |
| Electrical Durability | 20000 cycles, cos phi = 0.6 |
| Embedding Depth | 21.15 mm |
| Environmental Characteristic | oil |
| Fixing Mode | clip-in |
| Height | 45 mm |
| Ik Degree of Protection | IK04 |
| Insulation Resistance | > 5 MOhm at 500 V |
| Ip Degree of Protection | IP4X |
| Main Colour Tint | white |
| Main Material | thermoplastic ABS-UV stabilised |
| Marking | without marking |
| Material | thermoplastic ABS-UV stabilised: mechanism rocker |
| Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
| Net Weight | 0.0164 kg |
| Network Frequency | 50/60 Hz |
| Network Type | AC |
| Number of Modules | 1 module |
| Number of Rocker | 1 |
| Opening Distance | > 3 mm |
| Pilot Light | LED, colour: white, current consumption: 0.05 mA |
| Product Certifications | CE |
| Product or Component Type | push-button |
| Range of Product | New Unica |
| Rated Current | 0.416666667 |
| Resistance to Chemical Agents | resistant to alcohol (70 %) |
| Standards | EN 60669-1 |
| Surface Finish | glossy |
| Switch Function | #ERROR! |
| Targeted Channel | professional |
| Technology Type | electromechanical |
| Type of Packing | flow-pack |
| Width | 22.5 mm |
| Connections - Terminals | screwless terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account