Push button, New Unica, 10 A, 1 module, LED, white

NU310618NSC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica switch NU31618NSC is a mechanism in color white. This is a push-button switch with LED. Clip-in this push-button switch for the fixation. Its rated current is 1A. It is 22.5 mm in width, 45 mm in height and 33 mm in depth with an embedding depth of 21 mm. The IP rating of this device is IP2. Its connection terminals are screw terminals. The switch is made of ASA + PC, making it as resistant as possible. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 250 V
Actuator rocker
Ambient Air Temperature for Operation -5-40 °C
Ambient Air Temperature for Storage -5-50 °C
Cable Cross Section 0-2.5 mm² rigid cable
Colour Tint white (RAL 9003)
Condition of Use indoor
Depth 34.25 mm
Device Application light control
Device Presentation mechanism
Dielectric Strength 2000 V
Electrical Durability 40000 cycles, cos phi = 0.6
Embedding Depth 21.15 mm
Environmental Characteristic petrol
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Insulation Resistance > 5 MOhm at 500 V
Ip Degree of Protection IP4X
Main Colour Tint white
Main Material thermoplastic ABS-UV stabilised
Material ASA + PC: mechanism cover
Minimum Load Breaking Capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Net Weight 0.0209 kg
Network Frequency 50/60 Hz
Network Type AC
Number of Modules 1 module
Number of Rocker 1
Opening Distance > 3 mm
Pilot Light LED, colour: blue, current consumption: 0.15 mA, temperature rise: 15 °C
Product Certifications CE
Product or Component Type push-button
Provided Equipment LED
Range of Product New Unica
Rated Current 10 A
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards EN 60669-1
Surface Finish glossy
Surface Treatment untreated
Technology Type electromechanical
Type of Packing flow-pack
Width 22.5 mm
Connections - Terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Push button, New Unica, 10 A, 1 module, LED, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.