Push button head, plastic, white, booted, spring return

XACA9411
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XAC, booted head for push buttons operates with spring return / impulse mechanism and uses front mounting. This white booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. The booted head prevents growth of bacteria in joints and gaps: ideal for high hygiene environments like food and beverage industry. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -40-70 °C
Height 3.0 cm
Ik Degree of Protection IK08 conforming to EN 50102
Ip Degree of Protection IP65 conforming to IEC 60529
Marking unmarked
Mounting Location front of enclosure
Net Weight 0.01 kg
Overvoltage Category class II conforming to IEC 61140
Product Compatibility XACA..
Product or Component Type head for push-button
Range of Product Harmony XAC
Standards CSA C22.2 No 14
Width 11.0 cm
Component Name XACA
Operator Additional Information booted
Sale Per Indivisible Quantity 10
Shock Resistance 100 gn conforming to IEC 60068-2-27
Vibration Resistance 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Cap/operator or Lens Colour white
Range of Product Harmony XAC
Length 10.0 cm
Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Push button head, plastic, white, booted, spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.