
Push button head, plastic, black, booted, spring return
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Push button head, plastic, black, booted, spring return
Description
This Harmony XAC, booted head for push buttons operates with spring return / impulse mechanism and uses front mounting. This black booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. The booted head prevents growth of bacteria in joints and gaps: ideal for high hygiene environments like food and beverage industry. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Ambient Air Temperature for Operation | -25-70 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Height | 2.200 cm |
Ik Degree of Protection | IK08 conforming to EN 50102 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Marking | unmarked |
Mounting Location | front of enclosure |
Net Weight | 0.01 kg |
Overvoltage Category | class II conforming to IEC 61140 |
Product Compatibility | XACA.. |
Product or Component Type | head for push-button |
Range of Product | Harmony XAC |
Standards | CSA C22.2 No 14 |
Width | 3.000 cm |
Component Name | XACA |
Operator Additional Information | booted |
Sale Per Indivisible Quantity | 10 |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Cap/operator or Lens Colour | black |
Range of Product | Harmony XAC |
Length | 3.000 cm |
Activity code | IDSIG |