calcActive())">
Push button, Harmony XB4, black flush, metal, 22mm, spring return, 1NC, unmarked
XB4BA22
EGP678.50
EGP393.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BA22
Push button, Harmony XB4, black flush, metal, 22mm, spring return, 1NC, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button, Harmony XB4, black flush, metal, 22mm, spring return, 1NC, unmarked
EGP678.50
EGP393.53
Product Details
Contacts Type and Composition | 1 NC |
---|---|
Device Short Name | XB4 |
Mounting Diameter | 22.5 mm |
Product or Component Type | push-button |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Profile | black flush, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account