
calcActive())">
PTC thermistor probe DA1-T - triple probe - 110°C
DA1TT110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DA1TT110
PTC thermistor probe DA1-T - triple probe - 110°C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PTC thermistor probe DA1-T - triple probe - 110°C
EGP0.00
Product Details
[ue] Rated Operational Voltage | <= 2.5 V |
---|---|
[ui] Rated Insulation Voltage | 2500 V |
Accessory / Separate Part Category | protection accessory |
Ambient Air Temperature for Operation | 110 °C |
Cable Length | 1 m between probe and motor terminal plate |
Device Short Name | DA1TT |
Net Weight | 0.01 kg |
Product or Component Type | thermistor probe |
Quantity Per Set | set of 10 |
Range of Product | DA1 |
Standards | IEC 60034-11 Mark A |
Insulation | reinforced |
Resistance | 250 Ohm per probe 25 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review