
calcActive())">
Protection cover, rigid plastic, transparent, for RJ45 and USB ports
ZBSP2
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBSP2
Protection cover, rigid plastic, transparent, for RJ45 and USB ports
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony ZB, transparent rigid plastic cover provides high degree of protection for your panel mounted connection ports. This protection cover provides water resistant and dust resistant protection for your USB and RJ45 ports thanks to its IP65 IP67, making it ideal for operation in harsh environments. It easily covers your communication ports to preserve the enclosure IP.
Product Details
Accessory / Separate Part Category | protection accessories |
---|---|
Colour | transparent |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | plastic |
Product Compatibility | panel mounted RJ45 port XB5P |
Product or Component Type | rigid protection cover |
Range of Product | Harmony XB5 |
thickness | 1.5-5 mm |
Sale Per Indivisible Quantity | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review