
Profibus DP/Modbus communication gateway - 1 Profibus DP SUB-D9 - 1 RJ45 Modbus
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys U communication gateway for interfacing groups of up to 8 x TeSys U starter controllers connected on the same Modbus serial link to a Profibus DP field bus. On front side, it provides the Profibus DP connector, and device and communication LED status. It provides on the bottom 2 x RJ45 connectors for Modbus serial link and PC link, a connector for a 24V DC external power supply. It can be used for interfacing ATS48 soft starters and ATV31 variable speed drives to Profibus DP. To be clipped on a 35mm DIN rail. Green Premium compliant (RoHS/REACh).
Product Details
[us] Rated Supply Voltage | 24 V DC +/- 10 % |
---|---|
Compatibility Code | LUF |
Device Short Name | LUF |
Electromagnetic Compatibility | electromagnetic emission conforming to IEC 50081-2 |
Ip Degree of Protection | IP20 |
Net Weight | 0.245 kg |
Pollution Degree | 2 conforming to IEC 60664 |
Product Compatibility | ATV31 |
Product or Component Type | communication gateway |
Range | TeSys |
Range of Product | TeSys U |
Ambient Air Temperature for Installation | 5-50 °C |
Bus Type | Profibus DP |
Connector Type | female SUB-D 9 field bus |
Current Consumption | 100 mA typical |
Local Signalling | LED front panel |
Maximum Number of Connections | <= 8 Modbus slaves |
Services | command - bus type: Profibus DP - functions available: 122 configurable words |