profibus communication module - for TeSys U - 24 V DC

LULC07
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys U communication module for Profibus DP, to be inserted in advanced power bases LUB120, LUB320, LUB380 equipped with a BL type (24V DC) LUC control unit. It provides a 9-point SUB-D female connector for connection to Profibus DP network, a plug-in terminal block for the connection to an external power supply 24V DC, in addition with 2 x configurable logic inputs 24V DC and 1 x logic output 24V DC. On the bottom, a 3-point plug-in terminal block is provided for the local control of the starter controller, to be associated with a control terminal block LU9BN11L for a LUB base or LU9MRL for a LU2B base. It displays 3 LEDs indicating 24V voltage presence (24V=) and communication status (BF, ERR). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[us] Rated Supply Voltage 24 V DC
Ambient Air Temperature for Operation -25-55 °C
Compatibility Code LUL
Device Application communication
Device Short Name LUL
Function Available communication module
Input Type resistive
Ip Degree of Protection IP20 conforming to IEC 60529
Mounting Location front side
Mounting Mode plug-in
Number of Outputs 2 dedicated to starter-controller coil operation
Product Compatibility LUCB
Product or Component Type communication module
Protection Type gL fuse 2 A
Range TeSys
Range Compatibility TeSys U LUB non reversing power base
Range of Product TeSys U
Response Time 10 ms +/- 30 % change to state 0
Standards Profibus DP
Addressing 1...125
Bus Type Profibus DP
Communication Port Protocol Profibus DP
Current Consumption 1.5 mA at 24 V DC 20...28 V
Local Signalling 3 LEDs front panel
Logic Input positive at 24 V DC - 7 mA
Output Current <= 500 mA
Physical Interface 9-way SUB-D male
Switching Current Capacity 0.5 mA at 24 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: profibus communication module - for TeSys U - 24 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.