
pressure transmitter - XMLP - 16 bar - G1/4A male - 4..20mA - DIN - set of 1
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the XM range, an offer of electronic pressure sensors. The electronic pressure sensor features a G1/4 (male) for fluid connection. It is a pressure switch with a pressure setting range of 0bar to 16bar, a maximum permissible accidental pressure of 48bar and a destruction pressure of 96bar. It supports 4mA to 20mA, 2-wire analogue output signal. It is furnished with 3-pin male connector for electrical connection. It is an electronic pressure sensor with a rated supply voltage of 12V DC to 24V DC (voltage limits 7V to 33V) and a current consumption of <23mA. Its dimensions are 26mm (diameter) x 60.6mm (length). It weighs 0.106kg. It is suitable for monitoring air, fresh water, hydraulic oils and refrigeration fluids. This product is certified by CE, CULus, EAC and RCM. It meets EN/IEC 61326-2-3 and NSF ANSI 61 standards. One of the most comprehensive catalogues of industrial and power pressure sensors on the market. The line of XM Pressure Sensors and Switches (formerly known as OsiSense) combine the latest pressure sensing technology with adaptability to virtually any configuration.
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV |
---|---|
[us] Rated Supply Voltage | 12...24 V DC SELV (voltage limits: 7-33 V) |
Ambient Air Temperature for Operation | -30-85 °C |
Ambient Air Temperature for Storage | -50-100 °C |
Diameter | 26 mm |
Electrical Connection | 1 male connector EN 175301-803-A (ex DIN43650) 3 pins |
Electromagnetic Compatibility | electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact |
Ip Degree of Protection | IP65 conforming to EN/IEC 60529 |
Length | 60.6 mm |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.106 kg |
Operating Position | any position |
Product Certifications | RCM |
Product or Component Type | electronic pressure sensors |
Protection Type | load short-circuit |
Quantity Per Set | set of 1 |
Range of Product | OsiSense XM |
Standards | EN/IEC 61326-2-3 |
Accuracy | 0.1 % of the measuring range |
Analogue Output Function | 4...20 mA, 2-wire |
Controlled Fluid | air (-30-135 °C) |
Current Consumption | < 23 mA |
Destruction Pressure | 96 bar |
Drift of the Sensitivity | +/- 0.02 % of measuring range/°K |
Drift of the Zero Point | +/- 0.02 % of measuring range/°K |
Electrical Circuit Type | control circuit |
Fluid Connection Type | G 1/4A (male) conforming to DIN 3852-E |
Local Display | without |
Materials in Contact With Fluid | fluorocarbon FPM |
Maximum Permissible Accidental Pressure | 48 bar |
Measurement Accuracy | +/- 0.5 % of the measuring range |
Pressure Sensor Name | XMLP |
Pressure Sensor Size | 16-16 bar |
Pressure Sensor Type | pressure transmitter |
Pressure Setting Range | 0-16 bar |
Protective Treatment | TC |
Response Time on Output | <= 2 ms 10...90 % of full scale |
Shock Resistance | 100 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Type of Output Signal | analogue |
Type of Packing | individual |
Vibration Resistance | 20 gn (f = 15-2000 Hz) conforming to EN/IEC 60068-2-6 |