
PowerTag Energy R600 3P/3PN
Description
This PowerTag Energy R600 3P/3P+N is a wireless communication energy sensor. With its Rope design, it is dedicated to 3P and 3P+N networks rating up to 600A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active, reactive and apparent energy, active, reactive and apparent power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy R600 complies with IEC 61557-12 standard. It is a PMD-II/DD/K70/1. The Performance category is Class 1. The Imax maximum current is 600A. The Ib Base current is 100A. The Saturation current is 1200A and the Ist Starting current is 400mA. The Un Rated voltages are Phase-to-neutral 100 to 277VAC +/- 20% and Phase-to-phase 173 to 480VAC +/- 20%. The maximum consumption is below or equal to 3VA. It can be either mounted on bare or insulated busbars or on cables. The product color is white (RAL9003). The weight is 360g. The degree of protection is IP20 (IP40 front face) and IK05. The operating temperature is between -25°C to +70°C. The storage temperature is between -40°C to +85°C.
Product Details
[ue] Rated Operational Voltage | 100...277 V AC, +/- 20 %, phase to neutral |
---|---|
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Cable Cross Section | 1 rigid cable 0.2-1.5 mm² without cable end |
Cable Length | 1 m for sensor |
Colour | white (RAL 9003) |
Depth | base unit: 67.5 mm |
Diameter | closed: 100 mm |
Directives | 2014/53/EU - radio equipment directive |
Electrical Connection | removable spring terminal block |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 |
Environmental Characteristic | indoor use |
Height | base unit: 105 mm |
Ik Degree of Protection | IK05 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Mode | clip-on (DIN rail) |
Mounting Support | busbar |
Network Frequency | 50 Hz |
Overvoltage Category | IV conforming to IEC 61010-1 |
Pollution Degree | 3 |
Product Destination | switchboard |
Product Name | PowerTag R600 |
Product or Component Type | energy sensor |
Product Specific Application | energy management |
Range | PowerLogic |
Range Compatibility | MasterPact MTZ switch disconnector |
Relative Humidity | 0-95 % at 55-55 °C conforming to IEC 60721-3-3 |
Standards | IEC 61557-12 |
Width | base unit: 18 mm |
Wire Stripping Length | 11 mm |
9 Mm Pitches | 2 |
[ib] Basic Current | 100 A |
Accuracy Class | class 1 active energy conforming to IEC 61557-12 |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Maximum Conductor Temperature | 105 °C |
Measurement Category | category IV conforming to IEC 61010-2-030 |
Metering Type | active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at total per phase |
Operating Altitude | 0...2000 m |
Power Consumption in Va | 3 VA |
Quality Labels | CE |
Saturation Current | 1200 A |
Starting Current | 400 mA |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
Type of Measurement | active and reactive energy |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Concentrator Compatibility | Acti9 PowerTag Link C |
Form Factor | rope |
Max Current | 600 A |
Mounting Location | top or bottom |
Poles Description | 3P |