
PowerTag Energy M630 3P+N
Description
This PowerTag Energy M630 3P+N is a wireless communication energy sensor. With its Monoconnect design, it is dedicated to Compact NSX 400/630, Compact NS 400/630, Compact INS 320/400/500/630 and Compact INV 320/400/500/630. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active, and reactive energy, active, reactive and apparent power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy M630 complies with IEC 61557-12 standard. It is a PMD-II/DD/K70/1. The Performance category is Class 1. The Imax maximum current is 630A. The Ib Base current is 100A. The Saturation current is 1260A and the Ist Starting current is 400mA. The Un Rated voltages are Phase-to-neutral 230VAC +/- 20% and Phase-to-phase 400VAC +/- 20%. The maximum consumption is below or equal to 3.7VA. It can be mounted directly on the bottom side of the circuit breaker or Vigi add-on terminals, or top or bottom side of the plug-in base if any. The product color is grey (RAL7016). The weight is 1000g. The degree of protection is IP20 and IK07. The operating temperature is between -25°C to +70°C. The storage temperature is between -50°C to +85°C.
Product Details
[ue] Rated Operational Voltage | 230 V AC, +/- 20 %, between phase and neutral |
---|---|
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Colour | dark grey (RAL 7016) |
Connection Pitch | 45 mm |
Depth | 110 mm |
Directives | 2014/53/EU - radio equipment directive |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 |
Environmental Characteristic | indoor use |
Height | 91 mm |
Ik Degree of Protection | IK07 conforming to IEC 60068-2-75 test Ehb |
Ip Degree of Protection | IP20 |
Mounting Mode | bolt-on |
Mounting Support | on circuit breaker |
Net Weight | 1000 g |
Network Frequency | 50 Hz |
Overvoltage Category | IV conforming to IEC 61010-1 |
Pollution Degree | 3 |
Product Destination | switchboard |
Product Name | PowerTag M630 |
Product or Component Type | energy sensor |
Product Specific Application | energy management |
Range | PowerLogic |
Range Compatibility | Compact NSX Compact NSX400...630 |
Relative Humidity | 0-95 % at 55-55 °C conforming to IEC 60721-3-3 |
Standards | IEC 61557-12 |
Tightening Torque | 50-50 N.m |
Width | 185 mm |
[ib] Basic Current | 100 A |
[imp] Maximum Permanent Current | 1.2 x In |
Accuracy Class | class 1 active energy conforming to IEC 61557-12 |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Measurement Category | category III conforming to IEC 61010-2-030 |
Metering Type | power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12 |
Operating Altitude | 0...2000 m |
Power Consumption in Va | 3.7 VA |
Quality Labels | CE |
Saturation Current | 1260 A |
Starting Current | 400 mA |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms |
Type of Measurement | active and reactive energy |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Concentrator Compatibility | Acti9 Smartlink SI B |
Form Factor | monoconnect |
Max Current | 630 A |
Mounting Location | bottom |
Poles Description | 3P + N |