
PowerTag Energy M63 1PW
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This PowerTag Energy M63 1P+Wire is a wireless communication energy sensor. It is dedicated to Acti9 and Multi9 1P Monoconnect devices rating less than or equal 63A. The neutral blue wire is to be connected to a neutral terminal block. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active energy, active power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy 63A complies with IEC 61557-12 standard. It is a PMD-I/DD/K55/1. The Performance category is Class 1. The Imax Maximum current is 63A. The Ib Base current is 10A. The Saturation current is 130A. The Ist Starting current is 40mA. The Un rated voltage is Phase-to-neutral 200VAC to 240VAC +/- 20%. The maximum consumption is below or equal to 1VA. It can be either mounted on the top or the bottom of the protective device. The product color is white (RAL9003). The weight is 16,4g. The degree of protection is IP20 and IK05 The operating temperature is between -25°C to +60°C. The Storage temperature is between -40°C to +85°C.
Product Details
[ue] Rated Operational Voltage | 200...240 V AC, +/- 20 % |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Cable Cross Section | 1 rigid cable 1.5-16 mm² |
Cable Length | 1 m |
Colour | white (RAL 9003) |
Compatibility Code | PowerTag A9 M63 |
Depth | 43 mm |
Directives | 2014/53/EU - radio equipment directive |
Electrical Connection | connector tooth and wire |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 |
Environmental Characteristic | dustproof class 3S3 conforming to IEC 60721-3-3 |
Height | 5.000 cm |
Ik Degree of Protection | IK05 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | buildings: breaker voltage monitoring |
Mounting Mode | by screws (terminals) |
Mounting Support | on circuit breaker |
Net Weight | 16.4 g |
Network Frequency | 50 Hz |
Overvoltage Category | III conforming to IEC 61010-1 |
Pollution Degree | 3 |
Product Destination | switchboard |
Product Name | PowerTag A9 M63 |
Product or Component Type | energy sensor |
Product Specific Application | load monitoring |
Range | PowerLogic |
Range Compatibility | Acti 9 iKQE RCBO |
Relative Humidity | 0-95 % at 45-45 °C conforming to IEC 60721-3-3 |
Standards | IEC 61557-12 |
Width | 6.000 cm |
[ib] Basic Current | 10 A |
Accuracy Class | class 1 current conforming to IEC 61557-12 |
Cable Composition | 1 x 0.33 mm² |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss , voltage loss with measured current at voltage loss |
Measurement Category | category III conforming to IEC 61010-2-030 |
Operating Altitude | 0...2000 m |
Power Consumption in Va | 1 VA |
Quality Labels | CE |
Saturation Current | 130 A |
Starting Current | 40 mA |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
Type of Measurement | voltage |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Concentrator Compatibility | Acti9 Smartlink SI B |
Form Factor | monoconnect |
Max Current | 63 A |
Mounting Location | top or bottom |
Poles Description | 1P |