PowerTag Energy M63 1PN Bottom

A9MEM1522
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This PowerTag Energy M63 1P+N Bottom is a wireless communication energy sensor. It is dedicated to Acti9 and Multi9 1P+N Monoconnect devices with 18mm pitch between phase and neutral, rating less than or equal 63A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active energy, active power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy 63A complies with IEC 61557-12 standard. It is a PMD-I/DD/K55/1. The Performance category is Class 1. The Imax Maximum current is 63A. The Ib Base current is 10A. The Saturation current is 130A. The Ist Starting current is 40mA. The Un rated voltage is Phase-to-neutral 200VAC to 240VAC +/- 20%. The maximum consumption is below or equal to 1VA. It can be only mounted on the bottom of the protective device. The product color is white (RAL9003). The weight is 17,5g. The degree of protection is IP20 and IK05 The operating temperature is between -25°C to +60°C. The Storage temperature is between -40°C to +85°C.

Product Details

Activity DPLVP
[ue] Rated Operational Voltage 200...240 V AC, +/- 20 %
Ambient Air Temperature for Operation -25-60 °C
Ambient Air Temperature for Storage -40-85 °C
Cable Cross Section 1 rigid cable 1.5-16 mm²
Colour white (RAL 9003)
Compatibility Code PowerTag A9 M63
Depth 43 mm
Directives 2014/53/EU - radio equipment directive
Electrical Connection connector tooth
Electromagnetic Compatibility industrial electromagnetic environment conforming to IEC 61326-1
Environmental Characteristic dustproof class 3S3 conforming to IEC 60721-3-3
Height 5.000 cm
Ik Degree of Protection IK05
Ip Degree of Protection IP20 conforming to IEC 60529
Market Segment buildings: breaker voltage monitoring
Mounting Mode by screws (terminals)
Mounting Support on circuit breaker
Net Weight 17.5 g
Network Frequency 50 Hz
Overvoltage Category III conforming to IEC 61010-1
Pollution Degree 3
Product Destination switchboard
Product Name PowerTag A9 M63
Product or Component Type energy sensor
Product Specific Application circuit monitoring
Range PowerLogic
Range Compatibility Acti 9 iKQE RCBO
Relative Humidity 0-95 % at 45-45 °C conforming to IEC 60721-3-3
Standards IEC 61557-12
Width 6.000 cm
[ib] Basic Current 10 A
Accuracy Class class 1 current conforming to IEC 61557-12
Emission Power 10 mW
Event Management voltage loss with measured current at voltage loss , voltage loss with measured current at voltage loss
Measurement Category category III conforming to IEC 61010-2-030
Operating Altitude 0...2000 m
Power Consumption in Va 1 VA
Quality Labels CE
Saturation Current 130 A
Starting Current 40 mA
Transmission Support Medium radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4
Type of Measurement active energy
Vibration Resistance 3M4 conforming to IEC 60721-3-3
Concentrator Compatibility Acti9 Smartlink SI B
Form Factor monoconnect
Max Current 63 A
Mounting Location bottom
Poles Description 1P + N

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PowerTag Energy M63 1PN Bottom
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.