A9MEM1580

PowerTag Energy F160 3P/3PN

1/1
A9MEM1580

PowerTag Energy F160 3P/3PN

SKU
A9MEM1580
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

PowerTag Energy F160 3P/3PN

Description

This PowerTag Energy F160 3P/3P+N is a wireless communication energy sensor. With its Flex design, it is dedicated to 3P and 3P+N devices with 25 to 27 mm pitch between phases, rating up to 160A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active, reactive and apparent energy, active, reactive and apparent power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy F160 complies with IEC 61557-12 standard. It is a PMD-II/DD/K70/1. The Performance category is Class 1. The Imax maximum current is 160A. The Ib Base current is 25A. The Saturation current is 320A and the Ist Starting current is 100mA. The Un Rated voltages are Phase-to-neutral 100 to 277VAC +/- 20% and Phase-to-phase 173 to 480VAC +/- 20%. The maximum consumption is below or equal to 3VA. It can be either mounted on the top or the bottom of the protective device. The product color is white (RAL9003). The weight is 100g. The degree of protection is IP20 and IK05. The operating temperature is between -25°C to +70°C. The storage temperature is between -40°C to +85°C.

Product details

  • Activity
    DPLVP
  • [ue] Rated Operational Voltage
    100...277 V AC, +/- 20 %, phase to neutral
  • Ambient Air Temperature for Operation
    -25-70 °C
  • Ambient Air Temperature for Storage
    -50-85 °C
  • Cable Cross Section
    1 rigid cable 0.2-1.5 mm² without cable end
  • Colour
    white (RAL 9003)
  • Connection Pitch
    27 mm
  • Depth
    62 mm
  • Directives
    2014/53/EU - radio equipment directive
  • Electrical Connection
    removable spring terminal block
  • Electromagnetic Compatibility
    industrial electromagnetic environment conforming to IEC 61326-1
  • Environmental Characteristic
    indoor use
  • Height
    39 mm
  • Ik Degree of Protection
    IK05
  • Ip Degree of Protection
    IP20 conforming to IEC 60529
  • Mounting Mode
    free mounting
  • Mounting Support
    cables
  • Net Weight
    80 g
  • Network Frequency
    50 Hz
  • Overvoltage Category
    IV conforming to IEC 61010-1
  • Pollution Degree
    3
  • Product Destination
    switchboard
  • Product Name
    PowerTag F160
  • Product or Component Type
    energy sensor
  • Product Specific Application
    energy management
  • Range
    PowerLogic
  • Range Compatibility
    Acti 9 C120
  • Relative Humidity
    0-95 % at 55-55 °C conforming to IEC 60721-3-3
  • Standards
    IEC 61557-12
  • Width
    91 mm
  • Wire Stripping Length
    11 mm
  • [ib] Basic Current
    25 A
  • Accuracy Class
    class 1 active energy conforming to IEC 61557-12
  • Emission Power
    10 mW
  • Event Management
    voltage loss with measured current at voltage loss
  • Maximum Cable Outer Diameter
    17 mm
  • Measurement Category
    category IV conforming to IEC 61010-2-030
  • Metering Type
    active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at total per phase
  • Operating Altitude
    0...2000 m
  • Power Consumption in Va
    3 VA
  • Quality Labels
    CE
  • Saturation Current
    320 A
  • Starting Current
    100 mA
  • Transmission Support Medium
    radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4
  • Type of Measurement
    active and reactive energy
  • Vibration Resistance
    3M4 conforming to IEC 60721-3-3
  • Concentrator Compatibility
    Acti9 PowerTag Link C
  • Form Factor
    flex
  • Max Current
    160 A
  • Mounting Location
    top or bottom
  • Poles Description
    3P
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:PowerTag Energy F160 3P/3PN
Your Rating

* Required Field