A9MEM1563

PowerTag Acti9 PhaseNeutral 1P+N Bottom

1/1
A9MEM1563

PowerTag Acti9 PhaseNeutral 1P+N Bottom

SKU
A9MEM1563
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

PowerTag Acti9 PhaseNeutral 1P+N Bottom

Description

This PowerTag Energy P63 1P+N Bottom is a wireless communication energy sensor. It is dedicated to RCBO 18mm (Slim) 1P+N devices, rating less than or equal 63A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active energy, active power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy 63A complies with IEC 61557-12 standard. It is a PMD-I/DD/K55/1. The Performance category is Class 1. The Imax Maximum current is 63A. The Ib Base current is 10A. The Saturation current is 130A. The Ist Starting current is 40mA. The Un rated voltage is Phase-to-neutral 200VAC to 240VAC +/- 20%. The maximum consumption is below or equal to 1VA. It can be only mounted on the bottom of the protective device. The product color is white (RAL9003). The weight is 18g. The degree of protection is IP20 and IK05 The operating temperature is between -25°C to +60°C. The Storage temperature is between -40°C to +85°C.

Product details

  • Activity
    DPLVP
  • [ue] Rated Operational Voltage
    200...240 V AC, +/- 20 %
  • Ambient Air Temperature for Operation
    -25-60 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Cable Cross Section
    1 rigid cable 1.5-16 mm²
  • Colour
    white (RAL 9003)
  • Compatibility Code
    PowerTag A9 F63
  • Connection Pitch
    9 mm Ph/N
  • Depth
    sensor element: 44.5 mm
  • Directives
    2014/53/EU - radio equipment directive
  • Electrical Connection
    connector tooth
  • Electromagnetic Compatibility
    industrial electromagnetic environment conforming to IEC 61326-1
  • Environmental Characteristic
    dustproof class 3S3 conforming to IEC 60721-3-3
  • Height
    sensor element: 20 mm
  • Ik Degree of Protection
    IK05
  • Ip Degree of Protection
    IP20 conforming to IEC 60529
  • Market Segment
    buildings: breaker voltage monitoring
  • Mounting Mode
    by screws (terminals)
  • Mounting Support
    on circuit breaker
  • Net Weight
    18 g
  • Network Frequency
    50 Hz
  • Overvoltage Category
    III conforming to IEC 61010-1
  • Pollution Degree
    3
  • Product Destination
    switchboard
  • Product Name
    PowerTag A9 P63
  • Product or Component Type
    energy sensor
  • Product Specific Application
    load monitoring
  • Range
    PowerLogic
  • Range Compatibility
    Acti 9 iKQE RCBO
  • Relative Humidity
    0-95 % at 45-45 °C conforming to IEC 60721-3-3
  • Standards
    IEC 61557-12
  • Width
    sensor element: 18 mm
  • [ib] Basic Current
    10 A
  • Accuracy Class
    class 1 current conforming to IEC 61557-12
  • Emission Power
    10 mW
  • Event Management
    voltage loss with measured current at voltage loss
  • Measurement Category
    category III conforming to IEC 61010-2-030
  • Operating Altitude
    0...2000 m
  • Power Consumption in Va
    1 VA
  • Quality Labels
    CE
  • Saturation Current
    130 A
  • Starting Current
    40 mA
  • Transmission Support Medium
    radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4
  • Type of Measurement
    active power
  • Vibration Resistance
    3M4 conforming to IEC 60721-3-3
  • Concentrator Compatibility
    Acti9 Smartlink SI B
  • Form Factor
    phaseNeutral
  • Max Current
    63 A
  • Mounting Location
    bottom
  • Poles Description
    1P + N
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:PowerTag Acti9 PhaseNeutral 1P+N Bottom
Your Rating

* Required Field