
calcActive())">
Power supply connector, ComPact NSX, 24 VDC, for MicroLogic 5/6
LV434210
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV434210
Power supply connector, ComPact NSX, 24 VDC, for MicroLogic 5/6
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power supply connector, ComPact NSX, 24 VDC, for MicroLogic 5/6
EGP0.00
Description
This is an accessory for Micrologic trip unit for Compact NSX and PowerPact multistandard devices. It is a 24VDC power supply connector for Micrologic 5 and 6. It allows to connect an external 24 VDC power supply to Compact NSX and PowerPact devices.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Accessory / Separate Part Type | trip unit accessories |
Device Application | power supply |
Product or Component Type | power supply connector |
Range | ComPact |
Range Compatibility | ComPact NSX |
Trip Unit Name | Micrologic 5.0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account