calcActive())">
power meter PowerLogic PM5100, without communication, up to 15th Harmonic, 1DO 33 alarms
METSEPM5100
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM5100
power meter PowerLogic PM5100, without communication, up to 15th Harmonic, 1DO 33 alarms
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
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display.|The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle.|The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic.|The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC.|Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations.|The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz.|Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz.|Communication is pulse output only.The meter also has 33 configurable alarms.Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g).|
Product Details
Device Short Name | PM5100 |
---|---|
Product or Component Type | power meter |
Range | PowerLogic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review