Power interface module, TeSys island, 15A AC-1, 9A AC-3, 4kW / 5hp

TPRPM009
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys island power module, 3 poles, 9A/690V. Connected to a TPRBC bus coupler it protects and monitors loads up to 9A and motors up to 4kW@400V / 5hp@480V. External power switching devices could be controlled if associated to a digital IO module TPRDG4X2. It provides motor protection functions including thermal overload (setting 0.18-9A, tripping class 5-30), phase loss, phase unbalance and reversal, long start (stall), locked rotor (jam), rapid cycle lockout, ground current detection. Monitoring of the load includes max/average voltages and currents, number of faults, active and reactive power/energy when associated to a TPRVM001 voltage module. Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 9 A (at <50 °C) at <= 440 V AC-3
[uc] Control Circuit Voltage 24 V DC supplied by the bus coupler
[ue] Rated Operational Voltage <= 690 V AC 47...63 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 6 kV
Ambient Air Temperature for Operation -10-50 °C without derating
Ambient Air Temperature for Storage -25-70 °C
Depth 115 mm
Device Short Name TPRPM
Electromagnetic Compatibility electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Fire Resistance 960 °C conforming to UL 94
Function Available upstream voltage presence detection
Height 121 mm
Ip Degree of Protection IP20
Mounting Mode horizontal and vertical (35 mm symmetrical DIN rail)
Net Weight 0.255 kg
Overvoltage Category III
Poles Description 3P
Pollution Degree 2
Power Dissipation In W 0.6 W at Ie AC-3
Product Certifications CCC
Product Compatibility TPRBC bus coupler
Product Name TeSys island
Product or Component Type power module
Protection Type thermal overload protection
Range of Product TeSys
Relative Humidity 5-95 %
Standards EN/IEC 60947-1
Tightening Torque 1.7-1.7 N.m - with screwdriver flat Ø 6 mm
Width 45 mm
Connections - Terminals screw-clamp terminals 1 cable(s) 1-4 mm² (AWG 16...AWG 12) rigid
[ith] Conventional Free Air Thermal Current 15 A (at 50 °C)
Current Consumption 60 mA
Device Presentation power module connected to an automation controller through a bus coupler
Local Signalling 1 LED (green/red) for DS (device status)
Metering Type time device ON
Motor Power Hp 0.33 hp at 120 V AC 60 Hz for 1 phase motors
Motor Power Kw 2.2 kW at 230 V AC 50 Hz
Operating Altitude 0...2000 m without derating
Protective Treatment TC
Reset remotely or automatically
Shock Resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Thermal Overload Class class 5…30
Thermal Protection Adjustment Range 0.18-9 A
Vibration Resistance 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Power interface module, TeSys island, 15A AC-1, 9A AC-3, 4kW / 5hp
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.