
calcActive())">
power cable 3m shielded 4x 1,3mm², BCH2 MIL connector
VW3M5D2AR30
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3M5D2AR30
power cable 3m shielded 4x 1,3mm², BCH2 MIL connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Accessory / Separate Part Destination | between servo motor and servo drive |
Accessory / Separate Part Type | preassembled power cordset |
Cable Length | 3 m |
Electrical Connection | free end for servo drive side |
Net Weight | 0.45 kg |
Product Compatibility | servo motor BCH2 at 1000 W (100 mm) (without brake) |
Product or Component Type | power cable |
Range Compatibility | Lexium 28 |
Range of Product | Lexium 28 |
Awg Gauge | 4 x AWG 16 |