
PM5110 POWER METER 15th H THD CL0.5 1DO
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
PM5110 POWER METER 15th H THD CL0.5 1DO
الوصف
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has one digital pulse output and 33 configurable alarms. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g).
Product Details
[in] Rated Current | 1 A |
---|---|
[us] Rated Supply Voltage | 100...415 V AC 45...65 Hz |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM5110 |
العمق | 72 mm |
Device Application | power monitoring |
Device Short Name | PM5110 |
نوع العرض | backlit LCD |
Electromagnetic Compatibility | limits for harmonic current emissions class A conforming to IEC 61000-3-2 |
الارتفاع | 11.467 cm |
Ip Degree of Protection | IP52 front: conforming to IEC 60529 |
Market Segment | buildings small building cost management: billing: main incomer |
Maximum Power Consumption in Va | 10 VA at 415 V |
Mounting Mode | flush-mounted |
Mounting Support | framework |
Net Weight | 380 g |
Network Frequency | 50 Hz |
Number of Outputs | 1 digital |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | PowerLogic PM5000 |
Product or Component Type | power meter |
Range | PowerLogic |
Relative Humidity | 5-95 % at 50-50 °C |
Standards | UL 61010-1 |
العرض | 12.979 cm |
Connections - Terminals | voltage circuit: screw terminal block4 |
Accuracy Class | class 0.5S active energy conforming to IEC 62053-22 |
Analogue Input Type | voltage (impedance 5 MOhm) |
Communication Port Protocol | Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V |
Communication Port Support | RS485 |
Data Recording | time stamping |
Display Resolution | 128 x 128 pixels |
Frequency Measurement Range | 45-65 Hz |
Measurement Accuracy | active energy +/- 0.5 % |
Measurement Current | 10-9000 mA |
Measurement Voltage | 35-690 V AC 45...65 Hz between phases |
Number of Inputs | 0 |
Operating Altitude | 2000 m |
Power Quality Analysis | up to the 15th harmonic |
Ride-through Time | 80 ms 120 V AC typical |
Sampling Rate | 64 samples/cycle |
Type of Measurement | current |
Poles Description | 1P + N |