
calcActive())">
plug-in relay, Harmony solid state slim relay, 3.5A, DC switching, input 15...30V DC, output 1...24V DC
SSL1D03BD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SSL1D03BD
plug-in relay, Harmony solid state slim relay, 3.5A, DC switching, input 15...30V DC, output 1...24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony SSL slim interfacing solid state plug-in relay is rated 3.5A, is controlled with a 15V to 30V DC input, has a rated load voltage of 1V to 24V DC with DC switching. It is 6mm width, including socket, to save space in your control cabinets. It is also silent and reliable thanks to the absence of moving contacts. It is shock, vibration and pollution resistant thanks to its IP67, it makes it ideal for harsh industrial environments.
Product Details
Device Short Name | SSL |
---|---|
Network Number of Phases | 1 phase |
Product or Component Type | solid state relay up to 10 A |
Range of Product | Harmony Solid State Relays |
Output switching mode | DC switching |
Product Hover Image | /s/s/ssl1d03bd_1.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review